Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
A8 - Heavy Duty Units
Bill of material
A810-45-15
ORDERNO
Article-number
A810-45-15
BALL
Ball-Ø
45 mm
SER
Series
810
FH
Finish housing
stainless steel
FB
Finish balls
stainless steel
LC
Load capacity
300 kg
A
75 mm
B
19.0 mm
C
9.0 mm
D
62 mm
E
34.5 mm
F
4.5 mm
L
53.5 mm
VER1
2
VER2
2
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices